??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23250.0540 Stop Plate
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Stop Plates for Taper Clamping Units, for clamping bars
Bill of material
23250.0540 Stop Plate
BESTNR
Ref. No.
23250.0540
L1
31 mm
L2
5 mm
B1
10.0 mm
B2
44 mm
H1
6.4 mm
FKS
For taper clamping units
23250.0501 - .0503
G
Weight
57 g
Embedded user actions